![TRONIC 2-CY](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M49521_PF_1520x1160.jpg)
![TRONIC 2-CY](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M49521_PF_1520x1160.jpg)
TRONIC 2-CY grey 16 x 0,5 mm²
Part no. 49534
Item Details TRONIC 2-CY grey 16 x 0,5 mm²
- Part no.
- 49534
- Item description
- TRONIC 2-CY grey 16 x 0,5 mm²
- Outer Ø mm (approx.)
- 12.5
- Cu factor per km
- 91.6
- Weight kg/km (approx.)
- 240.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892091025
- Customs tariff number
- 85444995
Technical Data TRONIC 2-CY grey 16 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |