TRAYCONTROL® 500-C grey 12 G 16 AWG Part no. 62837
  • UL certification
  • CSA certification
  • EAC certification
  • UV-resistant
  • Length marking in feet
  • UKCA certification

Item Details

Part no.
62837
Item description
TRAYCONTROL® 500-C grey 12 G 16 AWG
Outer Ø mm (approx.)
14.7
Cu factor per km
193.5
Weight kg/km (approx.)
365.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892033131
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible