SiD grey 1 x 0,5 mm²
Part no. 46306
Item Details SiD grey 1 x 0,5 mm²
- Part no.
- 46306
- Item description
- SiD grey 1 x 0,5 mm²
- Outer Ø mm (approx.)
- 2
- Cu factor per km
- 4.8
- Weight kg/km (approx.)
- 7.5
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892249174
- Customs tariff number
- 85444995
Technical Data SiD grey 1 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |