Nickel plated hexagonal brass cable gland STS PG 36 (CD 33.0 - 35.0 mm²)
Part no. 90547
Item Details Nickel plated hexagonal brass cable gland STS PG 36 (CD 33.0 - 35.0 mm²)
- Part no.
- 90547
- Item description
- Nickel plated hexagonal brass cable gland STS PG 36 (CD 33.0 - 35.0 mm²)
- Brass surcharge
- yes
- Thread type
- PG
- Size
- PG 36
- Cable Ø from / to mm
- 33.0 - 35.0
- Thread length mm
- 9.0
- Spanner size mm
- 50 / 47
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892369247
- Customs tariff number
- 85389099
Technical Data Nickel plated hexagonal brass cable gland STS PG 36 (CD 33.0 - 35.0 mm²)
Nickel plated hexagonal brass cable gland acc. to DIN 46320 | |
Temperature range | -20°C to +60°C |
Protection class | IP 54 |
Details Nickel plated hexagonal brass cable gland STS PG 36 (CD 33.0 - 35.0 mm²)
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: Natural rubber (NR)
-
- Thrust rings: Galvanised steel
Properties
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Protection classification IP 65 with additional O-ring mounted at the thread.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads Nickel plated hexagonal brass cable gland STS PG 36 (CD 33.0 - 35.0 mm²)
Accessories
Products that match this product