![STS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98098_TZ_1520x1160.jpg)
![STS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98098_TZ_1520x1160.jpg)
Nickel plated hexagonal brass cable gland STS PG 7 (CD 6.0 - 8.0 mm²)
Part no. 90540
Item Details Nickel plated hexagonal brass cable gland STS PG 7 (CD 6.0 - 8.0 mm²)
- Part no.
- 90540
- Item description
- Nickel plated hexagonal brass cable gland STS PG 7 (CD 6.0 - 8.0 mm²)
- Thread type
- PG
- Size
- PG 7
- Cable Ø from / to mm
- 6.0 - 8.0
- Thread length mm
- 5.0
- Spanner size mm
- 14 / 13
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892369179
- Customs tariff number
- 85389099
Technical Data Nickel plated hexagonal brass cable gland STS PG 7 (CD 6.0 - 8.0 mm²)
Nickel plated hexagonal brass cable gland acc. to DIN 46320 | |
Temperature range | -20°C to +60°C |
Protection class | IP 54 |
Details Nickel plated hexagonal brass cable gland STS PG 7 (CD 6.0 - 8.0 mm²)
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: Natural rubber (NR)
-
- Thrust rings: Galvanised steel
Properties
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Protection classification IP 65 with additional O-ring mounted at the thread.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads Nickel plated hexagonal brass cable gland STS PG 7 (CD 6.0 - 8.0 mm²)
Accessories
Products that match this product