![RADOX® TENUIS-TW 600V MM S](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11006064_PF_1520x1160.jpg)
![RADOX® TENUIS-TW 600V MM S](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11006064_PF_1520x1160.jpg)
RADOX® TENUIS-TW 600V MM S black 15 x 0,5 mm²
Part no. 35147
Item Details RADOX® TENUIS-TW 600V MM S black 15 x 0,5 mm²
- Part no.
- 35147
- Item description
- RADOX® TENUIS-TW 600V MM S black 15 x 0,5 mm²
- OEM Part no.
- 12582036
- Outer Ø mm (approx.)
- 9
- Weight kg/km (approx.)
- 160.0
- Cu factor per km
- 96.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892297939
- Customs tariff number
- 85444991
Technical Data RADOX® TENUIS-TW 600V MM S black 15 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® TENUIS-TW 600V MM S black 15 x 0,5 mm²
Cable Structure
-
- Sheath colour: black