RADOX® TENUIS-TW 600V MM S black 10 x 2 x 0,25 mm²
Part no. 11006064
Item Details RADOX® TENUIS-TW 600V MM S black 10 x 2 x 0,25 mm²
- Part no.
- 11006064
- Item description
- RADOX® TENUIS-TW 600V MM S black 10 x 2 x 0,25 mm²
- OEM Part no.
- 85070661
- Outer Ø mm (approx.)
- 11.1
- Weight kg/km (approx.)
- 174.0
- Cu factor per km
- 85.5
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892298660
- Customs tariff number
- 85444995
Technical Data RADOX® TENUIS-TW 600V MM S black 10 x 2 x 0,25 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® TENUIS-TW 600V MM S black 10 x 2 x 0,25 mm²
Cable Structure
-
- Sheath colour: black