RADOX® TENUIS-TW 600V MM black 25 G 1,5 mm² Part no. 11005958
  • Halogen-free (LS0H)

Item Details

Part no.
11005958
Item description
RADOX® TENUIS-TW 600V MM black 25 G 1,5 mm²
OEM Part no.
12582033
Outer Ø mm (approx.)
15.5
Weight kg/km (approx.)
509.0
Cu factor per km
360.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892297250
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible