![RADOX® 4 GKW-AX 1800V M FR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11006773_PF_1520x1160.jpg)
![RADOX® 4 GKW-AX 1800V M FR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11006773_PF_1520x1160.jpg)
RADOX® 4 GKW-AX 1800V M FR black 1 x 4 mm²
Part no. 11006776
Item Details RADOX® 4 GKW-AX 1800V M FR black 1 x 4 mm²
- Part no.
- 11006776
- Item description
- RADOX® 4 GKW-AX 1800V M FR black 1 x 4 mm²
- OEM Part no.
- 12552871
- Outer Ø mm (approx.)
- 5
- Weight kg/km (approx.)
- 59.0
- Cu factor per km
- 38.4
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892290435
- Customs tariff number
- 85446010
Technical Data RADOX® 4 GKW-AX 1800V M FR black 1 x 4 mm²
All technical data can be found in the data sheet in the Downloads section |