RADOX® 3 GKW 600V XM S black 4 x 16 mm² Part no. 35268
  • Halogen-free (LS0H)

Item Details

Part no.
35268
Item description
RADOX® 3 GKW 600V XM S black 4 x 16 mm²
OEM Part no.
12559850
Outer Ø mm (approx.)
23.2
Weight kg/km (approx.)
1092.0
Cu factor per km
680.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892290817
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible