RADOX® 3 GKW 600V XM S black 5 x 10 mm²
Part no. 11006372
Item Details RADOX® 3 GKW 600V XM S black 5 x 10 mm²
- Part no.
- 11006372
- Item description
- RADOX® 3 GKW 600V XM S black 5 x 10 mm²
- OEM Part no.
- 12562116
- Outer Ø mm (approx.)
- 21.1
- Weight kg/km (approx.)
- 947.0
- Cu factor per km
- 600.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892291296
- Customs tariff number
- 85444995
Technical Data RADOX® 3 GKW 600V XM S black 5 x 10 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® 3 GKW 600V XM S black 5 x 10 mm²
Cable Structure
-
- Sheath colour: black