RADOX® 155 grey 4 mm² Part no. 11005557
  • Halogen-free (LS0H)

Item Details

Part no.
11005557
Item description
RADOX® 155 grey 4 mm²
OEM Part no.
12420478
Outer Ø mm (approx.)
4.2
Weight kg/km (approx.)
44.5
Cu factor per km
38.4
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
no
EAN / GTIN
4060892300578
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible