N2XCH black 3 x 70 / 35 sm mm²
Part no. 53215
Item Details N2XCH black 3 x 70 / 35 sm mm²
- Part no.
- 53215
- Item description
- N2XCH black 3 x 70 / 35 sm mm²
- Outer Ø mm (approx.)
- 35.6
- Cu factor per km
- 2794.0
- Weight kg/km (approx.)
- 3060.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892272318
- Customs tariff number
- 85444995
Technical Data N2XCH black 3 x 70 / 35 sm mm²
All technical data can be found in the data sheet in the Downloads section |