![MULTISPEED® 500-C-TPE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M24236_PF_1520x1160.jpg)
![MULTISPEED® 500-C-TPE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M24236_PF_1520x1160.jpg)
MULTISPEED® 500-C-TPE blue 3 G 0,5 mm²
Part no. 24237
Item Details MULTISPEED® 500-C-TPE blue 3 G 0,5 mm²
- Part no.
- 24237
- Item description
- MULTISPEED® 500-C-TPE blue 3 G 0,5 mm²
- Outer Ø mm (approx.)
- 6.7
- Cu factor per km
- 36.0
- Weight kg/km (approx.)
- 99.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892142260
- Customs tariff number
- 85444995
Technical Data MULTISPEED® 500-C-TPE blue 3 G 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |