![JUMBO PA12](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920378_PF_1520x1160.jpg)
![JUMBO PA12](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920378_PF_1520x1160.jpg)
PA Corrugated tubes JUMBO PA12 (95) grey
Part no. 920379
Item Details PA Corrugated tubes JUMBO PA12 (95) grey
- Part no.
- 920379
- Item description
- PA Corrugated tubes JUMBO PA12 (95) grey
- Outer Ø mm (approx.)
- 106
- Colour
- grey
- Suitable for nominal size
- 95.0
- Bending radius mm
- 265.0
- Inner Ø mm
- 91.0
- Metres per Packaging Unit
- 10
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892380198
- Customs tariff number
- 39173300
Technical Data PA Corrugated tubes JUMBO PA12 (95) grey
PA Corrugated tubes | |
Temperature range | -40°C to +120°C short term up to +150°C |
Capacity/100mm | approx. 700, 800 N |
Details PA Corrugated tubes JUMBO PA12 (95) grey
Cable Structure
-
- Material: modified Polyamide (PA) 12
-
- Flammability acc. to UL 94 (V0)
Properties
-
- halogen-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- Suitable connection glands:
- JUMBO gland
Tests
-
- Entflammbarkeit nach UL 94: V0
Application
-
- Robotics
-
- Handling systems
-
- Vehicle construction
-
- Drag chains
-
- Oversize corrugated tubes
- Cable protection tube for heavy-duty applications
Downloads PA Corrugated tubes JUMBO PA12 (95) grey
Accessories
Products that match this product