HSK-MS-EX M50 x 1.5 (CD 32.0-38.0 mm)

HSK-MS-EX M50 x 1.5 (CD 32.0-38.0 mm) Part no. 98053
  • UL certification
  • CSA certification
  • product.icon.logo_dnv
  • VDE certification
  • UKCA certification

Item Details

Part no.
98053
Item description
HSK-MS-EX M50 x 1.5 (CD 32.0-38.0 mm)
Thread type
metric
Size
M50 x 1.5
Cable Ø from / to mm
32.0 - 38.0
Thread length mm
9.0
Spanner size mm
57
Pieces per Packaging Unit
5
Individual quantities available
no
EAN / GTIN
4060892366895
Customs tariff number
85389099

Technical Data

Nickel plated brass EX cable gland
Temperature range -20°C to +95°C
Protection class IP 68 - 10 bar / IP 69K

Details

Cable Structure

      • Material: Brass, nickel plated
      • Clamp: Polyamide (PA) 6
      • Seal: Nitrile butadiene rubber (NBR)
      • O-ring: Nitrile butadiene rubber (NBR)

Properties

      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • watertight, dust-tight
      • large clamping areas

Tests

      • Test standard EN 62444

Notes

      • Certificate of Conformity: DMT 03 ATEX E 051 X
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Automation technology
      • Control cabinet construction
      • Installation technology

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible