![HELUTOP® HT-PA-EX](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906691_PF_1520x1160.jpg)
![HELUTOP® HT-PA-EX](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906691_PF_1520x1160.jpg)
HELUTOP® HT-PA-EX M25 x 1.5 black (CD 13.0-18.0 mm) TL 15
Part no. 906940
Item Details HELUTOP® HT-PA-EX M25 x 1.5 black (CD 13.0-18.0 mm) TL 15
- Part no.
- 906940
- Item description
- HELUTOP® HT-PA-EX M25 x 1.5 black (CD 13.0-18.0 mm) TL 15
- Thread type
- metric
- Size
- M25 x 1.5
- Colour
- black (RAL 9005)
- Cable Ø from / to mm
- 13.0 - 18.0
- Thread length mm
- 15.0
- Spanner size mm
- 33
- Height mm
- 38.4
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892349935
- Customs tariff number
- 39174000
Technical Data HELUTOP® HT-PA-EX M25 x 1.5 black (CD 13.0-18.0 mm) TL 15
PA EX cable gland | |
Temperature range | -40°C to +80°C |
Protection class | IP 66 / IP 68 |
Impact-resistant | 4 Joule |
Details HELUTOP® HT-PA-EX M25 x 1.5 black (CD 13.0-18.0 mm) TL 15
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Seal: Chloroprene rubber (CR)
-
- O-ring: Chloroprene rubber (CR)
Properties
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
Tests
-
- Test standard EN 60079-0:2012, EN 60079-7:2007, EN 60079-11:2012, EN 60079-31:2014, IEC 60079-0:2011, IEC 60079-7:2006, IEC 60079-11:2011, IEC 60079-31:2013
Notes
-
- Certificate of Conformity: IMQ 13 ATEX 010 X,IEC Ex IM2 13.003
- Marking: Ex II 2GD Exe IIC Gb, Ex tb IIIC Db
-
- Legend:
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
- H - Height
Application
-
- Zone 1
-
- Zone 2
-
- Zone 21
-
- Zone 22
-
- IIA
-
- IIB
-
- IIC
Downloads HELUTOP® HT-PA-EX M25 x 1.5 black (CD 13.0-18.0 mm) TL 15
Accessories
Products that match this product