HELUTHERM® 145 MULTI-C black 5 x 0,75 mm²
Part no. 52216
Item Details HELUTHERM® 145 MULTI-C black 5 x 0,75 mm²
- Part no.
- 52216
- Item description
- HELUTHERM® 145 MULTI-C black 5 x 0,75 mm²
- Outer Ø mm (approx.)
- 8.5
- Cu factor per km
- 70.0
- Weight kg/km (approx.)
- 117.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892154362
- Customs tariff number
- 85444995
Technical Data HELUTHERM® 145 MULTI-C black 5 x 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |