HELUPOWER® AQUATIC-750-BLUE 2 x 1 mm² Part no. 11018135
  • EAC certification
  • UKCA certification

Item Details

Part no.
11018135
Item description
HELUPOWER® AQUATIC-750-BLUE 2 x 1 mm²
Outer Ø mm (approx.)
6.8
Cu factor per km
19.2
Weight kg/km (approx.)
55.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892505980
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible