HELUFLON®-FEP-6Y silver-plated white 1 x 16 mm²
Part no. 20365
Item Details HELUFLON®-FEP-6Y silver-plated white 1 x 16 mm²
- Part no.
- 20365
- Item description
- HELUFLON®-FEP-6Y silver-plated white 1 x 16 mm²
- Outer Ø mm (approx.)
- 6.7
- Cu factor per km
- 154.0
- Weight kg/km (approx.)
- 175.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Individual quantities available
- yes
- EAN / GTIN
- 4060892236808
- Customs tariff number
- 85444995
Technical Data HELUFLON®-FEP-6Y silver-plated white 1 x 16 mm²
All technical data can be found in the data sheet in the Downloads section |