![HELUCONTROL® 2516 / 600 GREY / HELUCONTROL® 2516 / 600 BLACK](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M83233_PF_1520x1160.jpg)
![HELUCONTROL® 2516 / 600 GREY / HELUCONTROL® 2516 / 600 BLACK](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M83233_PF_1520x1160.jpg)
HELUCONTROL® 2516 / 600 GREY 4 x 12 AWG
Part no. 83247
- UL Style 2516
- 600 V
- 105°C
Item Details HELUCONTROL® 2516 / 600 GREY 4 x 12 AWG
- Part no.
- 83247
- Item description
- HELUCONTROL® 2516 / 600 GREY 4 x 12 AWG
- Sheath colour
- grey (RAL 7001)
- Outer Ø mm (approx.)
- 10.8
- Cu factor per km
- 121.6
- Weight kg/km (approx.)
- 300.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892087028
- Customs tariff number
- 85444995
Technical Data HELUCONTROL® 2516 / 600 GREY 4 x 12 AWG
PVC control and connection cable acc. to UL-Std. 758 (AWM) Style 2516, CSA-Std. C22.2 No. 210 - AWM I/II A/B | |
Temperature range | flexible -10°C to +105°C fixed -40°C to +105°C |
Nominal voltage | UL (AWM) AC 600 V |
Test voltage core/core | 2000 V |
Breakdown voltage | 4000 V |
Minimum bending radius | flexible 15x Outer-Ø fixed 7.5x Outer-Ø |
Details HELUCONTROL® 2516 / 600 GREY 4 x 12 AWG
Cable Structure
-
- Copper wire tinned, finely stranded, AWG sizes
-
- Wire structure:
- 14 AWG: 44 x 0.247 mm
- 12 AWG: 70 x 0.247 mm
-
- Core insulation: PVC acc. to UL-Std. 1581 Tab. 50.182 (105°C)
-
- Core identification: see datasheet
-
- x = without protective conductor
-
- Cores stranded in layers with optimal lay lengths
-
- Outer sheath: PVC acc. to UL-Std. 1581 Tab. 50.182 (105°C), CSA-Std. C22.2 No. 210
-
- Sheath colour: see datasheet
Properties
-
- resistant to: oil, solvents, acids, alkalis
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1, CSA FT1
Application
-
- UL-/CSA-approved, flexible control and connecting cable for use in machine tools, assembly lines, conveyor belts, plant construction, air conditioning systems, in iron and steel mills.