H07RN8-F black 3 G 300 mm² Part no. 37329
  • HAR certification
  • EAC certification
  • VDE certification
  • UKCA certification

Item Details

Part no.
37329
Item description
H07RN8-F black 3 G 300 mm²
Outer Ø mm (approx.)
72.0 - 90.0
Cu factor per km
8640.0
Weight kg/km (approx.)
12620.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892165108
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible