![H07RN8-F](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M37287_PF_1520x1160.jpg)
![H07RN8-F](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M37287_PF_1520x1160.jpg)
H07RN8-F black 1 x 2,5 mm²
Part no. 37288
Item Details H07RN8-F black 1 x 2,5 mm²
- Part no.
- 37288
- Item description
- H07RN8-F black 1 x 2,5 mm²
- Outer Ø mm (approx.)
- 6.3 - 7.9
- Cu factor per km
- 24.0
- Weight kg/km (approx.)
- 71.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892164699
- Customs tariff number
- 85444995
Technical Data H07RN8-F black 1 x 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |