H05SS-F black 4 G 6 mm²
Part no. 22309
Item Details H05SS-F black 4 G 6 mm²
- Part no.
- 22309
- Item description
- H05SS-F black 4 G 6 mm²
- Outer Ø mm (approx.)
- 14.2 - 18.1
- Cu factor per km
- 230.0
- Weight kg/km (approx.)
- 494.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892157462
- Customs tariff number
- 85444995
Technical Data H05SS-F black 4 G 6 mm²
All technical data can be found in the data sheet in the Downloads section |