![H05G-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M55001_PF_1520x1160.jpg)
![H05G-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M55001_PF_1520x1160.jpg)
H05G-K yellow 1 x 0.75 mm²
Part no. 55110
- Rubber single core
- finely stranded
- tinned wire
Item Details H05G-K yellow 1 x 0.75 mm²
- Part no.
- 55110
- Item description
- H05G-K yellow 1 x 0.75 mm²
- AWG (approx.)
- 19
- Outer Ø mm (approx.)
- 2.2 - 2.8
- Cu factor per km
- 7.2
- Weight kg/km (approx.)
- 16.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892239267
- Customs tariff number
- 85444995
Technical Data H05G-K yellow 1 x 0.75 mm²
Rubber single core acc. to DIN VDE 0285-525-2-42 / DIN EN 50525-2-42 | |
Temperature range | flexible -5°C fixed -40°C |
Permissible operating temperature of the conductor | +110°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage | 2000 V |
Minimum bending radius | fixed 4x Outer-Ø |
Details H05G-K yellow 1 x 0.75 mm²
Cable Structure
-
- Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Foil wrapping around conductor permissible
-
- Core insulation: rubber (EVA) acc. to DIN VDE 0207-363-1 / DIN EN 50363-1 (compound type EI3)
-
- Core identification: see datasheet
Tests
-
- certifications and approvals:
- HAR
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- Used for internal wiring of devices and equipment. Must not come into contact with water.