ESUY transparent 1 x 16 mm² Part no. 28930

Item Details

Part no.
28930
Item description
ESUY transparent 1 x 16 mm²
Outer Ø mm (approx.)
8.4
Cu factor per km
194.0
Weight kg/km (approx.)
230.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892205446
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible