YV-Equipment Wire 1 x 1.8 / 2.8 mm
Part no. 28918
Item Details YV-Equipment Wire 1 x 1.8 / 2.8 mm
- Part no.
- 28918
- Item description
- YV-Equipment Wire 1 x 1.8 / 2.8 mm
- Outer Ø mm (approx.)
- 2.8
- Cu factor per km
- 25.0
- Weight kg/km (approx.)
- 27.5
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892260971
- Customs tariff number
- 85444995
Technical Data YV-Equipment Wire 1 x 1.8 / 2.8 mm
All technical data can be found in the data sheet in the Downloads section |