YV-Equipment Wire 2 x 0.8 / 1.4 mm
Part no. 28911
Item Details YV-Equipment Wire 2 x 0.8 / 1.4 mm
- Part no.
- 28911
- Item description
- YV-Equipment Wire 2 x 0.8 / 1.4 mm
- Outer Ø mm (approx.)
- 2.8
- Cu factor per km
- 10.0
- Weight kg/km (approx.)
- 12.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892260902
- Customs tariff number
- 85444995
Technical Data YV-Equipment Wire 2 x 0.8 / 1.4 mm
All technical data can be found in the data sheet in the Downloads section |