YV-Equipment Wire 4 x 0.5 / 0.9 mm
Part no. 28909
Item Details YV-Equipment Wire 4 x 0.5 / 0.9 mm
- Part no.
- 28909
- Item description
- YV-Equipment Wire 4 x 0.5 / 0.9 mm
- Outer Ø mm (approx.)
- 2.2
- Cu factor per km
- 7.9
- Weight kg/km (approx.)
- 10.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892260889
- Customs tariff number
- 85444995
Technical Data YV-Equipment Wire 4 x 0.5 / 0.9 mm
All technical data can be found in the data sheet in the Downloads section |