YV-Equipment Wire 1 x 0.4 / 0.8 mm Part no. 28903
  • UKCA certification

Item Details

Part no.
28903
Item description
YV-Equipment Wire 1 x 0.4 / 0.8 mm
Outer Ø mm (approx.)
0.8
Cu factor per km
1.3
Weight kg/km (approx.)
1.8
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
no
EAN / GTIN
4060892260827
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible