Vehicle Cable FLY black-yellow 1 x 1 mm²
Part no. 40765
Item Details Vehicle Cable FLY black-yellow 1 x 1 mm²
- Part no.
- 40765
- Item description
- Vehicle Cable FLY black-yellow 1 x 1 mm²
- Outer Ø mm (approx.)
- 2.4 - 2.7
- Cu factor per km
- 9.6
- Weight kg/km (approx.)
- 15.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892216855
- Customs tariff number
- 85444993
Technical Data Vehicle Cable FLY black-yellow 1 x 1 mm²
All technical data can be found in the data sheet in the Downloads section |