Vehicle Cable FLY red-black 1 x 1,5 mm²
Part no. 40636
Item Details Vehicle Cable FLY red-black 1 x 1,5 mm²
- Part no.
- 40636
- Item description
- Vehicle Cable FLY red-black 1 x 1,5 mm²
- Outer Ø mm (approx.)
- 2.7 - 3.0
- Cu factor per km
- 14.4
- Weight kg/km (approx.)
- 20.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892215568
- Customs tariff number
- 85444993
Technical Data Vehicle Cable FLY red-black 1 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |