Vehicle Cable FLY grey-green 1 x 10 mm² Part no. 40471

Item Details

Part no.
40471
Item description
Vehicle Cable FLY grey-green 1 x 10 mm²
Outer Ø mm (approx.)
6.0 - 6.5
Cu factor per km
96.0
Weight kg/km (approx.)
117.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892213915
Customs tariff number
85444993

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible