Vehicle Cable FLY orange 1 x 0,75 mm² Part no. 40231

Item Details

Part no.
40231
Item description
Vehicle Cable FLY orange 1 x 0,75 mm²
Outer Ø mm (approx.)
2.2 - 2.5
Cu factor per km
7.2
Weight kg/km (approx.)
12.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
-
Cut-to-length service available
no
EAN / GTIN
4060892211515
Customs tariff number
85444993

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible