Vehicle Cable FLY blue 1 x 50 mm² Part no. 40228

Item Details

Part no.
40228
Item description
Vehicle Cable FLY blue 1 x 50 mm²
Outer Ø mm (approx.)
12.5 - 13.5
Cu factor per km
480.0
Weight kg/km (approx.)
540.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892211485
Customs tariff number
85444993

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible