Vehicle Cable FLY white 1 x 1,5 mm² Part no. 40207

Item Details

Part no.
40207
Item description
Vehicle Cable FLY white 1 x 1,5 mm²
Outer Ø mm (approx.)
2.7 - 3.0
Cu factor per km
14.4
Weight kg/km (approx.)
20.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
3500
Cut-to-length service available
no
EAN / GTIN
4060892211270
Customs tariff number
85444993

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible