Vehicle Cable FLY black 1 x 6 mm²
Part no. 29806
Item Details Vehicle Cable FLY black 1 x 6 mm²
- Part no.
- 29806
- Item description
- Vehicle Cable FLY black 1 x 6 mm²
- Outer Ø mm (approx.)
- 4.6 - 5.0
- Cu factor per km
- 58.0
- Weight kg/km (approx.)
- 68.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 305
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892211171
- Customs tariff number
- 85444993
Technical Data Vehicle Cable FLY black 1 x 6 mm²
All technical data can be found in the data sheet in the Downloads section |