Tauchflex-R blue 4 G 95 mm² Part no. 37145
  • EAC certification
  • UKCA certification

Item Details

Part no.
37145
Item description
Tauchflex-R blue 4 G 95 mm²
Outer Ø mm (approx.)
51.6
Cu factor per km
3648.0
Weight kg/km (approx.)
6180.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892163104
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible