Polyoelfin shrink tube SPSP 1.6 green

Polyoelfin shrink tube SPSP 1.6 green Part no. 92329
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • UL certification

Item Details

Part no.
92329
Item description
Polyoelfin shrink tube SPSP 1.6 green
Colour
green
Inner Ø after shrinkage mm
0.8
Inner Ø before shrinkage mm
1.6
Wall thickness mm
0.4
Metres per Packaging Unit
20
Cut-to-length service available
no
EAN / GTIN
4060892395192
Customs tariff number
39173200

Technical Data

Polyoelfin shrink tube 2:1
Temperature range -55°C to +135°C

Details

Cable Structure

      • Material: Polyolefin

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • for repairing insulation
      • for sealing electrical components

Properties

      • self-extinguishing
      • flame-retardant

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible