SiFF blue 1 x 2,5 mm²
Part no. 45603
Item Details SiFF blue 1 x 2,5 mm²
- Part no.
- 45603
- Item description
- SiFF blue 1 x 2,5 mm²
- Outer Ø mm (approx.)
- 3.5
- Cu factor per km
- 24.0
- Weight kg/km (approx.)
- 32.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 3000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892250958
- Customs tariff number
- 85444995
Technical Data SiFF blue 1 x 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |