SiFF green 1 x 0,25 mm² Part no. 45100

Item Details

Part no.
45100
Item description
SiFF green 1 x 0,25 mm²
Outer Ø mm (approx.)
1.8
Cu factor per km
2.4
Weight kg/km (approx.)
6.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892250224
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible