SiD green 1 x 1,5 mm² Part no. 46600
  • EAC certification
  • Halogen-free (LS0H)
  • Suitable for offshore use
  • UKCA certification

Item Details

Part no.
46600
Item description
SiD green 1 x 1,5 mm²
Outer Ø mm (approx.)
2.5
Cu factor per km
14.4
Weight kg/km (approx.)
18.1
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892249532
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible