SiD pink 1 x 0,2 mm² Part no. 46111
  • EAC certification
  • Halogen-free (LS0H)
  • Suitable for offshore use
  • UKCA certification

Item Details

Part no.
46111
Item description
SiD pink 1 x 0,2 mm²
Outer Ø mm (approx.)
1.7
Cu factor per km
1.9
Weight kg/km (approx.)
4.2
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892248948
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible