Ribbon Cable TYPE D 4 x 0.5 mm²
Part no. 44051
Item Details Ribbon Cable TYPE D 4 x 0.5 mm²
- Part no.
- 44051
- Item description
- Ribbon Cable TYPE D 4 x 0.5 mm²
- Cu factor per km
- 20.0
- Weight kg/km (approx.)
- 17.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892169762
- Customs tariff number
- 85444995
Technical Data Ribbon Cable TYPE D 4 x 0.5 mm²
All technical data can be found in the data sheet in the Downloads section |