RE PA-ATEX black M25 x 1.50 / M12 x 1.50 Part no. 904428
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • Halogen-free (LS0H)

Item Details

Part no.
904428
Item description
RE PA-ATEX black M25 x 1.50 / M12 x 1.50
Thread type
metric
Size inside
M12 x 1.50
Size outside
M25 x 1.50
Colour
black (RAL 9005)
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892373213
Customs tariff number
39269097

Technical Data

PA EX reducer
Temperature range -20°C to +70°C
Protection class IP 66

Details

Cable Structure

      • Material: Polyamide (PA)

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free

Notes

      • Approval: PTB 04 ATEX 1040X
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SI - Size of the internal thread

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible