Nickel plated hexagonal brass reducer RE M16 x 1.50 / M12 x 1.50

Nickel plated hexagonal brass reducer RE M16 x 1.50 / M12 x 1.50 Part no. 904380
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification

Item Details

Part no.
904380
Item description
Nickel plated hexagonal brass reducer RE M16 x 1.50 / M12 x 1.50
Brass surcharge
yes
Thread type
metric
Size inside
M12 x 1.50
Size outside
M16 x 1.50
Thread length mm
6.5
Spanner size mm
17
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892377525
Customs tariff number
74122000

Technical Data

Nickel plated hexagonal brass reducer
Temperature range up to +200°C

Details

Cable Structure

      • Material: Brass, nickel plated

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SI - Size of the internal thread

Application

      • Machine and plant construction
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible