RADOX® UL 3289 / CSA CL 1503 green-yellow 2/0 AWG Part no. 11005285
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)

Item Details

Part no.
11005285
Item description
RADOX® UL 3289 / CSA CL 1503 green-yellow 2/0 AWG
OEM Part no.
12584471
Outer Ø mm (approx.)
16.1
Weight kg/km (approx.)
745.0
Cu factor per km
672.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
Individual quantities available
yes
EAN / GTIN
4060892304118
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible