RADOX® UL 3271 / CSA AWM IA/B black 24 AWG Part no. 11005317
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)

Item Details

Part no.
11005317
Item description
RADOX® UL 3271 / CSA AWM IA/B black 24 AWG
OEM Part no.
12556568
Outer Ø mm (approx.)
2.22
Weight kg/km (approx.)
7.2
Cu factor per km
2.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
no
EAN / GTIN
4060892302176
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible