RADOX® UL 3266 / CSA AWM IA/B blue 22 AWG Part no. 11005437
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)

Item Details

Part no.
11005437
Item description
RADOX® UL 3266 / CSA AWM IA/B blue 22 AWG
OEM Part no.
12558496
Outer Ø mm (approx.)
1.65
Weight kg/km (approx.)
5.5
Cu factor per km
3.1
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
1000
Individual quantities available
no
EAN / GTIN
4060892301735
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible