RADOX® TENUIS-TW 600V M green 1 x 2,5 mm² Part no. 11005939
  • Halogen-free (LS0H)

Item Details

Part no.
11005939
Item description
RADOX® TENUIS-TW 600V M green 1 x 2,5 mm²
OEM Part no.
85068297
Outer Ø mm (approx.)
2.75
Weight kg/km (approx.)
26.1
Cu factor per km
24.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
no
EAN / GTIN
4060892296840
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible